RUO Recombinant Human M-CSF Protein
Top Features of Recombinant Human M-CSF Protein
- Free delivery on RUO growth factors and cytokines
- Animal and carrier protein-free
- Low endotoxin level
- High purity
Popular Applications for Recombinant Human M-CSF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Size
- Price (USD):
- $265.00
- Item No.:
- CYK-0025-0031
- Availability:
- pcs
Added to Shopping Cart
Choose your RUO Growth Factors & Cytokines
Recombinant Human M-CSF is a versatile cytokine that commands the survival, proliferation, differentiation and activation of vital monocytes like macrophages and dendritic cells. Diverse cells, from endothelial to smooth muscle, release M-CSF. The magic happens when M-CSF binds to CSF-1R, activating the PI3K-AKT and AMPK signaling pathways.
Applications
-
Application Area
-
Cell culture
-
Immunology
- Stem cell biology
-
Cell culture
-
Cell Type
-
HSC
-
ESC/iPSC
- DC
-
HSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.