MSCgo™ Adipogenic Differentiation Medium
Serum-free, xeno-free, ready-to-use media optimized for directed differentiation of hMSCs to adipocytes.
The complete media includes three components: a basal medium and two supplements. Supplements should be ordered in addition to the medium (see Related Products)
- Price (USD):
- $160.00
- Item No.:
- 05-330-1B
- Piece
- 1
Choose your MSCgo™ Differentiation Media
MSCgo™ Adipogenic Differentiation Medium is a serum-free and xeno-free formulation developed for optimal differentiation of human mesenchymal stem cells (hMSC) to mature adipocytes.
The MSCgo™ Adipogenic Differentiation Medium is validated to efficiently differentiate hMSC from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC), umbilical cord tissue (UC-MSC), and Wharton's jelly (WJ-MSC).
The complete MSCgo™ Adipogenic Differentiation Media includes a basal medium and two supplement mixes containing all growth factors and supplements necessary for adipogenic differentiation. No additional supplements are required.
The MSCgo™ Adipogenic Differentiation protocol is part of a complete system for multipotency evaluation of hMSCs. This media enables reliable differentiation of hMSCs to mature adipocytes without background differentiation or interruption in cellular metabolism.
Features
- Serum-free, xeno-free medium
- All required growth factors and supplements included
- Reliable differentiation to mature adipocytes
- Each lot is application-tested
- Contains stable L-alanyl-L-glutamine
- Does not contain antibiotics
Adipogenesis Results
Adipogenic differentiation of hMSC results in the formation of spherical cells accumulated with lipid droplets that can be detected using an inverted microscope. The number of differentiated cells can vary using different hMSCs (e.g., source, age, and passage number).
Note
MSCgo™ Adipogenic Differentiation Basal Medium should be used with MSCgo™ Adipogenic Differentiation Supplement Mix I (item no. 05-331-1-01) and MSCgo™ Adipogenic Differentiation Supplement Mix II (item no. 05-332-1-15) - see 'Related Products' tab.
Datasheet
Poster
Publication
User Manual
Applications
-
Application AreaAdipogenic differentiation
Compliance Information
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
BrandMSCgo™
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100 mL
A supplement mix for MSCgo™ Adipogenic Differentiation Medium optimized for directed differentiation of hMSCs to adipocytes.
The complete media includes three components: Medium and two supplements
A supplement mix for MSCgo™ Adipogenic Differentiation Medium optimized for directed differentiation of hMSCs to adipocytes.
The complete media includes three components: Medium and two supplements.