Choose your NutriStem® hPSC XF Media
Product Description
NutriStem® hPSC Medium, Growth Factor-Free is a modified composition of the complete NutriStem® hPSC XF Medium. This Medium contains no bFGF or TGFb, making it an ideal medium for many experimental assays, such as reprogramming (including mRNA reprogramming), embryoid body (EB) formation, and various differentiation assays, where the presence of pluripotency growth factors can inhibit the intended assay outcome. Cells can easily be transitioned between NutriStem hPSC Medium, Growth Factor-Free and complete NutriStem hPSC Medium with minimal stress:
Features
- Defined, Serum-free, Xeno-free
- Growth factor-free (no bFGF or TGFb)
- Low-protein formulation
- Contains stable alanyl-glutamine
- Contains HSA
- Produced under cGMP conditions
Benefits
- Flexible and compatible with multiple applications
- Easy transition of cells to or from complete NutriStem® hPSC Culture Medium
- Easily modified by the addition of chosen growth factors or cytokines to form a customized complete medium
Applications
-
Application Area
-
Cell & gene therapy
- Stem cell biology
-
Cell & gene therapy
-
Cell TypeESC/iPSC
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
BrandNutriStem®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500mL