Ambr® Crossflow Adapter Kit

Features & Benefits

  • Compatibility: Works with Ambr® Crossflow systems from software release R19 onwards.

  • Integration: Is seamless with small scale hollow fiber and flat sheet consumables such as Discover 12" & 24" Hollow Fiber modules and Sartocon® Slice 50 cassettes.

  • Capacity: Each kit supports up to 4 HF modules or Flat Sheet cassettes simultaneously for extensive membrane screenings.

  • Design: Intuitive and reusable, ensuring quick and error-free assembly.

  • Maintenance: Easy cleaning with included CIP fitting.

Item No.: 
061-2A50
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Why Choose the Ambr® CF Adapter Kit?

  • Versatility: Ideal for laboratories seeking to enhance their membrane screening capabilities with minimal setup time.

  • Cost-Effective: By using the adapter kit and any combination of supported consumables, you achieve increased screening capability at low starting volumes, resulting in significant time and cost savings.

  • User-Friendly: The intuitive design ensures quick assembly and seamless integration with existing Ambr® Crossflow systems.

Ambr® CF Adapter Kit includes:

  • 4 × Hollow Fiber module and Flat Sheet consumables adapter and holder assembly (four channel)

  • 4 × CIP fittings

  • 1 × Stand to store Ambr® CF Adapter Kit

  • 1 × Operating manual

Discover 12" & 24" Hollow Fiber modules and Sartocon® Slice 50 cassettes are not included and can be ordered separately.

Technical Note

en 989.7 kB

User Manual

Applications

  • Application
    • Ultrafiltration
    • Diafiltration

Dimensions

  • Dimensions WxDxH
    122.5 × 168.2 ×18.15 mm (single adapter )330.0 × 173.4 × 250.1 mm (stand with adapter)

Weight

  • Total Weight
    4 kg
´