Ambr® Crossflow - 8 Channel System Package
The High Throughput Solution for Parallel Screening
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.
Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.
Benefits
- Study factors for manufacturability
- Automated, parallel trials
- Lowest process volumes
- Flexibility of two different process scales
- Item No.:
- 061-8A61-P
*Custom/bulk order quotes are provided within 72 hours of request.
Product Introduction
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF filter cassettes with 10 cm² membrane area.
Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF filters simultaneously.
Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.
A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.
Ambr® Crossflow System Package contains:
One Ambr® Crossflow system
One Control Station with Ambr® Crossflow software
Additional 3 off-line software licenses
Software manual
12 month warranty, including a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates
System Fluid Kit
4 x pH - Probe
4 x Channel Kit
Ambr® CF Filter cassettes and Experimental Fluids Bottle kits should be ordered separately
Application Notes
Datasheet
Applications
-
Application
-
Diafiltration
- Ultrafiltration
-
Diafiltration
Dimensions
-
Dimensions WxDxH177,8 x 42 x 79,5 cm
Features
-
Including Control StationYes
General Specifications
-
Channels8
-
Pump Output0 – 50 mL/min
Materials of Construction
-
Recirculation VesselPolystyrene (PS)
Operating Conditions
-
Maximum Operating Pressure3 bar (43.5 psi)
-
Minimum Operating Volume5 mL
Product Information
-
BrandAmbr® crossflow
Volume
-
Recirculation Vessel Volume120 mL