- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® HiP2 Plasmid Process Pack Monolithic Columns
CIMmultus® HiP2 Plasmid Process Pack 8-8 mL
CIMmultus® HiP² Plasmid Process Pack is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production.
What you receive:
- 1x weak anion-exchange (DEAE) CIMmultus® Monolithic column
- 1x hydrophobic (C4 HLD) CIMmultus® Monolithic column
- pDNA Process Protocol
- Item No.:
- 100.0012-2
- Piece
- 1
CIMmultus® HiP² Plasmid Process Pack is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production.
What you receive:
- 1x weak anion-exchange (DEAE) CIMmultus® Monolithic column
- 1x hydrophobic (C4 HLD) CIMmultus® Monolithic column
- pDNA Process Protocol
Overview
Specifications
Choose your CIMmultus®
CIMmultus® HiP² Plasmid Process Pack is a ready-to-use, yet optionally adjustable pDNA purification pack, intended to help scientists develop their own pDNA purification process and transfer it to production. Detailed instructions of the experiments are included in the pack, thus helping you to save time and money on all scales. The process is extremely flexible, as it also allows choosing only parts of the recommended protocol that best fit your needs.
CIMmultus® HiP² Plasmid Process Pack contains one weak anion-exchange (DEAE) and one hydrophobic (C4 HLD) monolithic column, along with a protocol describing the purification procedure of your particular plasmid.
Contaminants are removed without the use of enzymatic treatment. Potassium acetate and calcium chloride precipitation, alongside two separate chromatography steps, are used for removal of RNA, endotoxin, genomic DNA, protein and other contaminants.
- The first chromatography step (DEAE) separates contaminant RNA and proteins from the plasmid DNA.
- The polishing step (C4 HLD) eliminates remains of genomic DNA, endotoxin, open circular (oc) and linear pDNA isoforms, resulting in the isolation of the supercoiled (sc) pDNA isoform.
Your benefits:
- Precision - Produces low endotoxin, highly homogeneous supercoiled pDNA of clinical grade.
- Scalability - Applicable for bench scale purification and can be easily scaled up for manufacturing of pDNA as raw material or drug substance.
- Efficiency - The advantages of monolithic columns allow high flow rates and short processing times.
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length56 mm
-
Inner Diameter6.5 mm
-
Outer Diameter15 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.8–100 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Operating Conditions
-
Maximum Operating Pressure2.0 MPa | 20 bar | 290 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
Physicochemical Information
-
Bed Volume8 mL
Product Information
-
BrandCIMmultus®
-
Package TypeIntegrated application solution
-
What you receive
-
1x DEAE 411.5114-2
-
1x C4 HLD 411.8136-2
- pDNA Process Manual
-
1x DEAE 411.5114-2
Volume
-
Volume8 mL