FectoVIR®-LV
FectoVIR®-AAV is a novel generation of synthetic transfection reagent specifically developed for industrial scale production of recombinant AAV (rAAV) in both suspension and adherent HEK-293 derivative cell systems
- Item No.:
- 101000188
*Custom/bulk order quotes are provided within 72 hours of request.
Lentiviral vectors are recognized to be the carrier of choice for allogenic or autologous cell therapies (such as CAR-T) because of its capacity to permanently integrate viral genome into host cell DNA. To produce those vectors, cell therapy producers generally use a transient transfection system that is scaled-up during process development phases. FectoVIR®-LV is the next generation of transfection reagent, free of animal component, designed to improve LV productivity in HEK-293 cell systems. FectoVIR®-LV is made for large scale manufacturing with reduction of the complexation volume and increased complex stability. The FectoVIR®-LV benefits allow to increase number of doses produced per batch to treat more patient, while decreasing LV manufacturing costs.
Take advantage of the complementary DOE service to fast-track optimization of lentivirus production with FectoVIR®-LV.
Key Benefits:
- Productivity: Reach the highest Lentiviral vectors titers in suspension systems.
- Cost-Effectiveness: Reduce your cost per batch with high titers and low DNA consumption.
- Scalability: Produce at large scale with low complexation volume and long complex stability.
- Time-Saving: Use DOE service to help you optimizing your process in a record time.
Application Notes
Datasheet
Poster
Technical Note
Applications
-
ApplicationLentiviral vectors (LV) manufacturing using HEK-293 derivative cells cultivated in suspension
Biological Information
-
Number of transfections100 mL of FectoVIR®-LV transfection reagent is sufficient to transfect on average 50 L of cell culture (using standard conditions)
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
-
Non-hazardous product statement
- Certificate of origin
-
Protocol
General Specifications
-
Amount of ReagentFectoVIR®-LV 10 mL
Storage Conditions
-
Storage Conditions5 °C ± 3 °C