Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMac r-Protein G 0.1 mL Analytical Column (1.3 µm)
CIMac r-Protein G 0.1 mL Analytical Column (1.3 µm)
CIMac r-Protein Analytical Columns are primarily intended for fast, efficient, and reproducible analysis of immunoglobulin G (IgG).
- Item No.:
- 110.1011-1.3
CIMac r-Protein Analytical Columns are primarily intended for fast, efficient, and reproducible analysis of immunoglobulin G (IgG).
Overview
Specifications
Choose your CIMac
CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac™ Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
CIMac r-Protein Analytical Columns are primarily intended for fast, efficient, and reproducible analysis of immunoglobulin G (IgG) from various samples. They can be effectively used for in-process and final control (quantitative and qualitative) of IgG purified from cell culture supernatant or human plasma. The innovative stainless steel housing allows flow in both directions, increasing its durability and ease of use.
rProtein G (recombinant protein G from E. coli) features:
- Used for purification of mouse and human immunoglobulin G (IgG)
- Binds Fc portion of antibody (IgG class). Does not bind light chain
- Binds human IgG3 subtype, which is not recognized by protein A
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size1.3 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure15 MPa | 150 bar | 2175 psi
-
Recommended Operating Temperature2 °C (36 °F) to 8 °C (46 °F)
-
pH StabilityWorking range 2–11, cleaning in place 2–13
Physicochemical Information
-
Bed Volume0.1 mL
-
Ligandr-Protein G (affinity, recombinant protein G produced from E. Coli coupled to CDI preactivated support)
-
Typical Dynamic Binding Capacity 10% per mL> 9 mg hIgG/mL wet support, human IgG 0.5 mg/mL, PBS buffer, pH 7.4, flow rate 1mL/min, Human IgG: octagam® 5% (Octapharma®)
Product Information
-
BrandCIMac™