- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMac OH Analytical Columns
CIMac OH 0.1 mL Analytical Column (6 µm)
This high-performance analytical column is primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.
- Item No.:
- 110.8140-6
This high-performance analytical column is primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.
Overview
Specifications
Choose your CIMac
CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
CIMac OH Analytical column are primarily intended for fast, efficient and reproducible analysis and in-process control of proteins, viral particles and other biomolecules under hydrophilic conditions throughout different purification steps.
OH (hydroxyl) features:
- Uncharged (neutral) ligand
- Working range, pH 2–10
- Retains very large solutes (virus particles, VLP, vesicles) in the presence of precipitating salts or polyethylene glycol, and elutes them with high resolution in order of increasing size
- Elution with descending salt or polyethylene glycol
- Sanitizable with 1 M NaOH
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size6 µm
-
Diameter5.2 mm
-
Length4.95 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure11 MPa | 110 bar | 1595 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 3–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume0,1 mL
-
LigandOH (hydrophobic, hydroxyl)
Product Information
-
BrandCIMac™