CHOlean Medium, liquid, 1 L PET bottle
Your lean and robust growth medium for various applications with unmatched pricing opportunities
CHOlean Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. It has a lean medium formulation designed for batch and fed-batch processes with different CHO cell lines. CHOlean is developed with a minimal set of well-balanced components to achieve a lean, robust and flexible medium basis. In addition, it is capable of competing with state-of-the-art media for highest cell growth and product titer. CHOlean is optimized for easy adaptation from other media and is a robust platform to build high-performance fed-batch processes on. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.
- Price (USD):
- $102.00
- Item No.:
- 1140-0001
*Custom/bulk order quotes are provided within 72 hours of request.
- Suitable for various CHO clones (e.g., DG44, K1, CHO S, CHO GS)
- Chemically defined, serum-free, animal component-free and hydrolysate-free
- Little or no adaptation required from other serum-free media
- Supports stable growth of suspension cells at high viability in seed train culture
- w/o L-glutamine
- w/o growth factor
- w/o HT (hypoxanthine/thymidine
- Approved by ISO 9001 QMS (Quality Statement)
User Manual
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Product Information
-
Package TypeBottle
Storage Conditions
-
Storage Conditions2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)
Volume
-
Volume1L