4Cell® CHOlean Medium 10L Powder

Your lean and robust growth medium for various applications with unmatched pricing opportunities

CHOlean Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. It has a lean medium formulation designed for batch and fed-batch processes with different CHO cell lines. CHOlean is developed with a minimal set of well-balanced components to achieve a lean, robust and flexible medium basis. In addition, it is capable of competing with state-of-the-art media for highest cell growth and product titer. CHOlean is optimized for easy adaptation from other media and is a robust platform to build high-performance fed-batch processes on. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.

Volume
Article number: 
1140-0010DPM
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® CHOlean Medium 10L Powder
4Cell® CHOlean Medium 10L Powder

Your lean and robust growth medium for various applications with unmatched pricing opportunities

CHOlean Medium is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. It has a lean medium formulation designed for batch and fed-batch processes with different CHO cell lines. CHOlean is developed with a minimal set of well-balanced components to achieve a lean, robust and flexible medium basis. In addition, it is capable of competing with state-of-the-art media for highest cell growth and product titer. CHOlean is optimized for easy adaptation from other media and is a robust platform to build high-performance fed-batch processes on. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications.

Item No.:
1140-0010DPM

Overview

Specifications

  • Suitable for various CHO clones (e.g., DG44, K1, CHO S, CHO GS)
  • Chemically defined, serum-free, animal component-free and hydrolysate-free
  • Little or no adaptation required from other serum-free media
  • Supports stable growth of suspension cells at high viability in seed train culture
  • w/o L-glutamine
  • w/o growth factor
  • w/o HT (hypoxanthine/thymidine

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bucket

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    10L