Microsart® e.motion Cellulose Nitrate Sterile Membrane Filters
Source the uniquely engineered Cellulose Nitrate (CN) Microsart® e.motion Membrane Filter for impeccable results over a vast set of applications. Expedite workflows in molecular biology, particle testing, biotechnology and much more.
Top Features of Microsart® e.motion Membrane Filters:
- Specially pleated for efficient, convenient usage
- Individually sterilized and packaged to ensure error-free results
- ISO 7704 compliant pores (0.45 µm) ensure high flow
- Gamma-irradiated and dispenser-ready
- Versatile chemical and thermal compatibility
Popular Applications for Cellulose Nitrate Membrane Filters:
- Biopharmaceutical drug testing for sterility
- Sterile biofiltration with high recovery rates of microbes
- Precise colony counting for reliable, reproducible results
- Price (USD):
- $281.00
- Item No.:
- 114H6Z-50----SCM
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® e.motion Membrane Filters
Dependable, flawless results matter the most in microbiological quality control. Cellulose Nitrate (CN) Microsart® e.motion Membrane Filters facilitate spot-on biofiltration with high-flow pores. Moreover, the uniquely pleated packaging ensures that there are no creases and the filter is perfectly flat upon use, maintaining uniform flow.
Individually Sterile-Packed
The margin of error is close to zero in microbiological quality control. Microsart® e.motion Membrane Filters come pre-sterilized for precise results. The packaging is also sterile and individual to prevent contamination.
Pore Size Compliant
Pharmaceutical, cosmetic and other sample testing demands a certain level of credibility and unanimity in results. To meet these standards with every single unit, our filters feature 0.45 µm pores in accordance with ISO 7704 regulations. This makes the filter a staple in all biotechnology and microbiology labs.
Can Be Used with Various Filtration Units
Diversity and compatibility are critical in microbiology laboratories. The Microsart® e.motion Cellulose Nitrate (CN) Membrane Filter is compatible with a wide variety of lab filtration units such as the Microsart® e.motion dispenser.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Food & Beverage
- Pharma / Biotech
-
Food & Beverage
-
MarketEnvironmental/Water Testing
Dimensions
-
Filter Diameter⌀ 50 mm
-
Membrane Thickness115 – 145 µm
Features
-
High FlowYes
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite | black
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Operating Conditions
-
Thermal Resistance130 °C max.
Physicochemical Information
-
Chemical CompatibilityAqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
-
Pore Size0.45 µm HF
-
WettabilityHydrophilic
Product Information
-
BrandMicrosart® e.motion
-
Pack Size300
-
Package TypeDispenser Ready
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.