Gelatine Membrane Filters, Diameter 25mm, Pack Size 50

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

Price (USD):
$255.00
Item No.: 
12602--25----ALK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Gelatine Membrane Filters, Diameter 25mm, Pack Size 50
Gelatine Membrane Filters, Diameter 25mm, Pack Size 50

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

Price (USD):
$255.00
Item No.:
12602--25----ALK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses. Gelatine filter disposables are individually packaged, pre-sterilised and ready-to-connect units, each consisting of a gelatine membrane filter and a holder. Gelatine membrane filters are still available as filter discs, suitable for the filter holder 17655 (80 mm diameter) supplied with the MD8 airscan® air samplers as well as in smaller diameters.

  • 'Absolute' retention rate (99.9995% for Bac. sub. niger, 99.94% for T3 phages)
  • The filter maintains the viability of collected microorganisms for a relevant and meaningful sampling time
  • Gelatine filters are completely water-soluble, therefore microbes in one sample can be cultivated in/on different nutrient media or low and high bacteria counts can be measured - the sample is not affected by inhibitors
  • The solubility of the gelatine filter is a prerequisite for virus sampling

Applications

  • Application
    Air Monitoring
  • Application Area
    Air monitoring
  • Market
    Pharma/Biotech

Compliance Information

  • Animal Components
    Yes
  • CSA Compliant
    No
  • Electrical / Battery item
    No

Components

  • With Filter Holder
    No

Dimensions

  • Filter Diameter
    ⌀ 25 mm
  • Filtration Area
    38.5 cm²

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white

Materials of Construction

  • Filter Material
    Gelatine

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Relative Humidity
    Max. 85 %

Physicochemical Information

  • Pore Size
    3 µm

Product Information

  • Pack Size
    50
  • Package Type
    Bags
  • Packaging
    Polyethylene bags each with 5 filters
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.