Ultrafiltration Membrane Discs

Top Features

  • Three membrane chemistries for any sample
  • Variety of diameters for use with existing equipment
  • For simple PoC/PD before scaling to Vivaflow® or Sartocon®

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation
MWCO
Membrane Material
Filter Diameter
Item No.: 
14419--63------D
*Custom/bulk order quotes are provided within 24 hours of request.
Ultrafiltration Membrane Discs
Ultrafiltration Membrane Discs

Top Features

  • Three membrane chemistries for any sample
  • Variety of diameters for use with existing equipment
  • For simple PoC/PD before scaling to Vivaflow® or Sartocon®

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation
Item No.:
14419--63------D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Our comprehensive range of ultrafiltration membranes offers the flexibility to optimize your concentration and buffer exchange processes for most macromolecules. Available in a variety of diameters, these membranes are ideal for use in stirred cells and custom applications.

Cellulose Triacetate (CTA)

The absence of a substructure in these membranes reduces trapping of passing micromolecules, making them ideal for applications where the permeate will be analyzed, such as fractionation and deproteinization.

Hydrosart® Regenerated Cellulose (RC)

These autoclavable membranes are easy to clean and have been developed for the biopharmaceutical industry to be non-binding and virtually non-fouling. They are often preferred for dilute and high-value samples.

Polyethersulfone (PES)

Exhibiting no hydrophobic or hydrophilic interactions, these high-flux membranes deliver excellent concentration and buffer exchange performance in a wide range of research and biotechnology applications.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Concentration
    • Desalting
    • Buffer exchange
    • Electroultrafiltration
    • Enrichment
    • Fractionation
    • Polishing
    • Washing

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Filter Diameter
    63 mm

Materials of Construction

  • Membrane Material
    Hydrosart® regenerated cellulose (RC)

Physicochemical Information

  • MWCO
    2 kDa

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    10
  • Sample Type
    • Exosome
    • Nanoparticles
    • Nucleic Acid
    • Protein
    • Peptide
    • Viral Vector
    • Virus
    • Water

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.