Vivaspin® Turbo Centrifugal Concentrators

Vivaspin® Turbo is a family of centrifugal filters designed to improve efficiency when concentrating and rebuffering any 1 - 15 mL feed sample. The highly optimized design utilizes tangential flow filtration (TFF) technology to minimize fouling and accelerate filtration rates. In addition, unique features such as the angular dead stop and the availability of two membrane chemistries work in concert to simplify retentate collection and ensure high recovery rates for any molecule.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® Turbo Centrifugal Concentrators
Vivaspin® Turbo Centrifugal Concentrators

Vivaspin® Turbo is a family of centrifugal filters designed to improve efficiency when concentrating and rebuffering any 1 - 15 mL feed sample. The highly optimized design utilizes tangential flow filtration (TFF) technology to minimize fouling and accelerate filtration rates. In addition, unique features such as the angular dead stop and the availability of two membrane chemistries work in concert to simplify retentate collection and ensure high recovery rates for any molecule.

Item No.:
M_Vivaspin_Turbo_15

Overview

Specifications

Choose your product

Filter by product attributes

Products (34)

  • Couldn’t find the product you need?

Results per page: | |

Revolutionary Ultrafilters: Rapid Concentration and Buffer Exchange with High Recoveries of Any Target

Vivaspin® Turbo delivers the fastest ultrafiltration and diafiltration speeds possible in a spin filter format. Both polyethersulfone (PES) and regenerated cellulose (RC) membranes are available to concentrate any sample between 1 and 15 mL - even when these contain extreme reagents or will be processed at more exotic temperatures.

Key Benefits:

  • Process powershift: Faster sample concentration and buffer exchange
  • Mix and max: Higher recoveries when you can choose the right membrane
  • Tough materials: Better reagent compatibility and temperature resistance
  • Track in a snap: Easier sample identification and process tracking
  • Every last drop: Simpler retentate collection using standard pipette tips

Product Information

  • Brand
    Vivaspin® Turbo