Hydrosart® Ultrafiltration Membrane Discs, 5 kDa MWCO, 10 pc

Top Features

  • Compatible with traditional and legacy stirred cells
  • Recommended for custom-applications
  • Flexible options to suit ultrafiltration (UF) and diafiltration (DF) of most macromolecules

Popular Applications

  • Concentration and protein removal (UF)
  • Buffer exchange and desalting (DF)
  • Electroultrafiltration (EUF)
Filter Diameter
Price (USD):
$174.00
Item No.: 
14429--47------D
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Hydrosart® (HY)

Hydrosart® regenerated cellulose (RC) membranes are highly hydrophilic and often preferred for their higher protein recovery when processing very dilute or valuable samples. They are resistant to autoclaving when aseptic ultrafiltration or diafiltration is needed. Easy cleaning and extended chemical compatibility also characterize this membrane material.

Further Membrane Options

Ultrafiltration membrane discs are also available in polyethersulfone (PES) and cellulose triacetate (CTA) materials.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Concentration
    • Diafiltration
    • Desalting
    • Buffer exchange
    • Electroultrafiltration
  • Market
    • BioPharma
    • Research
    • Environmental

Compliance Information

  • Certification
    ISO 9001

Dimensions

  • Filter Diameter
    47 mm
  • Membrane Thickness
    180 µm

General Specifications

  • Filter Format
    Discs
  • pH Range
    1.0 – 13.0

Materials of Construction

  • Membrane Material
    Hydrosart® (HY)

Physicochemical Information

  • MWCO
    5 kDa

Product Information

  • Brand
    Hydrosart®
  • Filter Type
    Membrane Filters
  • Pack Size
    10
  • Sample Type
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid
    • Soil
    • Water

Volume

  • Minimum Recirculation Volume
    N/A

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´