Hydrosart® Ultrafiltration Membrane Discs, 30 kDa MWCO, 10 pc
Top Features
- Compatible with traditional and legacy stirred cells
- Recommended for custom-applications
- Flexible options to suit ultrafiltration (UF) and diafiltration (DF) of most macromolecules
Popular Applications
- Concentration and protein removal (UF)
- Buffer exchange and desalting (DF)
- Electroultrafiltration (EUF)
- Price (USD):
- $167.00
- Item No.:
- 14459--47------D
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Hydrosart® (HY)
Hydrosart® regenerated cellulose (RC) membranes are highly hydrophilic and often preferred for their higher protein recovery when processing very dilute or valuable samples. They are resistant to autoclaving when aseptic ultrafiltration or diafiltration is needed. Easy cleaning and extended chemical compatibility also characterize this membrane material.
Further Membrane Options
Ultrafiltration membrane discs are also available in polyethersulfone (PES) and cellulose triacetate (CTA) materials.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer exchange
- Electroultrafiltration
-
Concentration
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
CertificationISO 9001
Dimensions
-
Filter Diameter47 mm
-
Membrane Thickness180 µm
General Specifications
-
Filter FormatDiscs
-
pH Range1.0 – 13.0
Materials of Construction
-
Membrane MaterialHydrosart® (HY)
Physicochemical Information
-
MWCO30 kDa
Product Information
-
BrandHydrosart®
-
Filter TypeMembrane Filters
-
Pack Size10
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
-
Nucleic Acid
-
Soil
- Water
-
Protein
Volume
-
Minimum Recirculation VolumeN/A
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.