Cellulose Triacetate Ultrafiltration Membrane Discs, 20 kDa MWCO, 10 pc
Top Features
- Compatible with traditional and legacy stirred cells
- Recommended for custom applications
- Flexible options to suit ultrafiltration (UF) and diafiltration (DF) of most macromolecules
Popular Applications
- Concentration and protein removal (UF)
- Buffer exchange and desalting (DF)
- Electroultrafiltration (EUF)
- Price (USD):
- $196.00
- Item No.:
- 14549--63------D
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Cellulose Triacetate (CTA)
High hydrophilicity and very low non-specific adsorption characterize this membrane material. Cast without any membrane support that could trap or bind passing microsolutes, these membranes are preferred for sample cleaning, protein removal, and in other applications where high recoveries from the ultrafiltrate are of primary importance.
Further Membrane Options
Ultrafiltration membrane discs are also available in polyethersulfone (PES) and Hydrosart® regenerated cellulose (RC) materials.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer exchange
- Electroultrafiltration
-
Concentration
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
CertificationISO 9001
Dimensions
-
Filter Diameter63 mm
-
Membrane Thickness120 µm
General Specifications
-
Filter FormatDiscs
-
pH Range4.0 – 8.0
Materials of Construction
-
Membrane MaterialCellulose Triacetate (CTA)
Physicochemical Information
-
MWCO20 kDa
Product Information
-
Filter TypeMembrane Filters
-
Pack Size10
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
-
Nucleic Acid
-
Soil
- Water
-
Protein
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.