Polyethersulfone Ultrafiltration Membrane Discs, 1 kDa MWCO, 10 pc

Top Features

  • Compatible with traditional and legacy stirred cells
  • Recommended for custom-applications
  • Flexible options to suit ultrafiltration (UF) and diafiltration (DF) or most macromolecules

Popular Applications

  • Concentration and protein removal (UF)
  • Buffer exchange and desalting (DF)
  • Electroultrafiltration (EUF)
Filter Diameter
Price (USD):
$271.00
Item No.: 
14609--76------D
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Polyethersulfone (PES)

This is membrane provides excellent ultrafiltration performance with most samples where high process speed and maximum recoveries from the retentate are of primary importance. Polyethersulfone membranes exhibit no hydrophobic or hydrophilic interactions and are usually preferred for their low fouling characteristics, exceptional flux and broad pH compatibility.

Further Membrane Options

Ultrafiltration membrane discs are also available in Hydrosart® regenerated cellulose (RC) and cellulose triacetate (CTA) materials.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Concentration
    • Diafiltration
    • Desalting
    • Buffer exchange
    • Electroultrafiltration
  • Market
    • BioPharma
    • Research
    • Environmental

Compliance Information

  • Certification
    ISO 9001

Dimensions

  • Filter Diameter
    76 mm
  • Membrane Thickness
    120 µm

General Specifications

  • Filter Format
    Discs
  • pH Range
    1.0 – 14.0

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    1 kDa

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    10
  • Sample Type
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid
    • Soil
    • Water

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´