Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50
Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16537 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $174.00
- Item No.:
- 16537----------K
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test.
- Sterile and ready-to-use
- Slightly asymmetric PES with superior flow rate
- Low non-specific binding
- Bidirectional use possible
- PVC-free
Brochure
Catalog
User Manual
Applications
-
ApplicationClarification and particle removal of aqueous solutions such as media, buffers and sera
-
Application Area
-
Clarification
- Particle removal
-
Clarification
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
Features
-
High FlowYes
General Specifications
-
Filter Paper/Membrane ColorAmber
-
Flow Rate≥ 220 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range3.0 – 12.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure6 bar (87 psi)
-
Operating Pressure6 bar (87 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® High Flow
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.