Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$176.00
Item No.: 
16533----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$176.00
Item No.:
16533----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test.

  • Sterile and ready-to-use
  • Slightly asymmetric PES with superior flow rate
  • Low non-specific binding
  • Bidirectional use possible
  • PVC-free

Applications

  • Application
    Clarification and particle removal of aqueous solutions such as media, buffers and sera
  • Application Area
    • Clarification
    • Particle removal

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

Features

  • High Flow
    Yes

General Specifications

  • Filter Paper/Membrane Color
    Dark Yellow
  • Flow Rate
    ≥ 220 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    3.0 – 12.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    6 bar (87 psi)
  • Operating Pressure
    6 bar (87 psi)

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® High Flow
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.