Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Sterilization Method
Price (USD):
$174.00
Item No.: 
16541----------K
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test.

  • Sterile and ready-to-use
  • Slightly asymmetric PES with superior flow rate
  • Low non-specific binding
  • Bidirectional use possible
  • PVC-free

Applications

  • Application
    8801008583264  
  • Application Area
    • 8804482974304  
    • 8804484481632  

Connections (Physical)

  • Connector Inlet
    8798971232864  
  • Connector Outlet
    8798971691616  

Dimensions

  • Filter Diameter
    ⌀ 28 mm  
  • Filtration Area
    6.2 cm²  

Features

  • High Flow
    8799107383904  

General Specifications

  • Filter Paper/Membrane Color
    8798966841952  
  • Flow Rate
    ≥ 140 mL/min for water at 1 bar (14.5 psi)  
  • Total Throughput
    Up to 200 mL  
  • pH Range
    3.0 – 12.0  

Materials of Construction

  • Housing Material
    8804580065888  
  • Membrane Material
    8799043650144  

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)  
  • Maximum Operating Pressure
    6 bar (87 psi)  
  • Operating Pressure
    6 bar (87 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.22 µm  
  • Wettability
    8799106925152  

Product Information

  • Brand
    8801008484960  
  • Device Type
    8799063933536  
  • Pack Size
    50  
  • Packaging
    Single blister packed  
  • Sample Type
    8799062426208  

Sterility/Purity

  • Delivery Condition
    8798979064416  
  • Sterilization Method
    8799086740064  

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.