Sampling Head Bayonet version for active air monitoring with the MD8 Airscan®

MD8 air samplers, MD8 airscan and portable AirPort MD8 for detection of airborne microorganisms.

Only available on request.

Price (USD)
$7,970.00
Article number: 
16746-01--SHB
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Sampling Head Bayonet version for active air monitoring with the MD8 Airscan®
Sampling Head Bayonet version for active air monitoring with the MD8 Airscan®

MD8 air samplers, MD8 airscan and portable AirPort MD8 for detection of airborne microorganisms.

Only available on request.

Price (USD):
$7,970.00
Item No.:
16746-01--SHB
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing ther introduction and generation. Measurement for this purpose must be accurate as well as reliable, and must not interfere with the zone protection.

The MD8 air samplers, MD8 Airscan and the portable AirPort MD8, are designed to detect smallest viruses and microorganism in the air by using the unique Gelatine Membrane Filters (GMF) and BACTairTM agar plates. Air sampling in critical areas can be performed isokinetically with MD8 Airscan.

Applications

  • Application
    Air Monitoring
  • Application Area
    Air monitoring
  • Laboratory Working Area
    Cleanroom (A-D; ISO 5-9)

Dimensions

  • Dimensions
    128 × 112 × 137 mm
  • Filter Diameter
    N/A

Features

  • Portability
    Stationary

General Specifications

  • Culture Media
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Voltage
    100 – 240 V ±10%

Product Information

  • Brand
    MD8
  • Pack Size
    1
  • Type
    Instrument

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.