Sampling Head Triclamp version for active air monitoring with the MD8 Airscan®

The MD8 Airscan® in conjunction with the gelatin membrane filters not only allows the collection of airborne microorganisms, it also enables technicians to capture smallest particles, like viruses.

Stainless steel sampling head as Triclamp 50.5 version for easy integration in tubes. The sampling head is part of the MD8 Airscan® and actively creates a vacuum by sucking the air onto the gelatin membrane filter (GMF). For proper operation of the sampling head the command unit (16746-01--COM) and a quick connector cable (69898530) is needed.

Price (USD)
$7,740.00
Article number: 
16746-01--SHT
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Sampling Head Triclamp version for active air monitoring with the MD8 Airscan®
Sampling Head Triclamp version for active air monitoring with the MD8 Airscan®

The MD8 Airscan® in conjunction with the gelatin membrane filters not only allows the collection of airborne microorganisms, it also enables technicians to capture smallest particles, like viruses.

Stainless steel sampling head as Triclamp 50.5 version for easy integration in tubes. The sampling head is part of the MD8 Airscan® and actively creates a vacuum by sucking the air onto the gelatin membrane filter (GMF). For proper operation of the sampling head the command unit (16746-01--COM) and a quick connector cable (69898530) is needed.

Price (USD):
$7,740.00
Item No.:
16746-01--SHT
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

With more than 50 years of experience in air monitoring, the next level of air samplers have been developed to specifically fit the industrial needs in Pharma/Biotech and Food and Beverage. Together with the gelatin membrane filters (GMF) the MD8 family stands for ease of use and quality of results.

A fundamental aspect of cleanrooms and critical zones is to achieve lowest concentrations of airborne particles by reducing their introduction and generation. Measurement for this purpose must be accurate as well as reliable, and must not interfere with the zone protection.

The MD8 Airscan® is a modular air sampling system, consisting of a command unit and a stainless steel sampling head. Both will be connected to each other with a quick connector cable. Due to this design, several sampling heads can be consecutively operated with only one command unit. This saves investment costs. The hermetic design of the sampling head, also allows in-line sterilization of the interior of the sampling head with vaporized hydrogen peroxide (H2O2).

After air sampling with the MD8 Airscan®, the GMF can be either processed directly by transferring it to an agar plate, or dissolution (ca. 6 ml) in any suitable liquid for e.g. PCR, or membrane filtration can be done.

Benefits of the MD8 Airscan®

  • Isokinetic air sampling
  • Preventing turbulances
  • No additional risk of a secondary contamination
  • In-line sterilization with vaporous H2O2
  • Removal of contamination
  • No risk of a secondary contamination
  • On site calibration
  • Reliable, documented results
  • GMP-certificate
  • Modular design
  • Adaptive to individual process conditions
  • Saves investment costs and allows integration in tubes and operation as a stand alone/benchtop version
  • Continuous (≥8 h) air monitoring with 1 filter
  • Less manipulations per day
  • Reduced risk of a secondary contamination
  • RS232 printer connection
  • Printing of process parameter
  • GMP suitable documentation
  • Quick connection between sampling head and command unit
  • Easy to operate and to exchange
  • Saves time and ensures secure connection

Applications

  • Application
    Air Monitoring
  • Application Area
    Air monitoring
  • Laboratory Working Area
    Cleanroom (A-D; ISO 5-9)

Dimensions

  • Dimensions
    128 × 112 × 154 mm
  • Filter Diameter
    N/A

Features

  • Portability
    Stationary

General Specifications

  • Culture Media
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Voltage
    100 – 240 V ±10%

Product Information

  • Brand
    MD8
  • Pack Size
    1
  • Type
    Instrument

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.