Combisart Kit 02 with Glass Filter Holders and Stainless Steel Filter Support

Top Features of Combisart® Kit 02 with Glass Filter Holders and Stainless Steel Filter Support

  • Allows for comfortable parallel filtration in the labs
  • Large volume clarification and ultra cleaning now possible
  • Different filter holder material available that suits your needs

Popular Applications of Combisart® Kit 02 with Glass Filter Holders and Stainless Steel Filter Support

  • Particle removal and particle testing
  • Clarification
  • Sterile Filtration

Price (USD):
$2,990.00
Item No.: 
16842-KIT-02
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Experience our stainless-steel manifold with the glass option in a kit. Our bundle is a synergy of materials designed to enhance laboratory efficiency and includes the Combisart® together with three glass filter holders type 16315. With three filter holder units in parallel, analytical determination and particle removal has been greatly simplified. The stainless-steel manifold provides robust support, while the glass filter holder delivers unmatched clarity. The three-way valves allow the vacuum for each filter holder to be sterilely vented. The low height of the manifold ports is particularly advantageous when working on a clean bench.

Accessories Information

  • Accessories Included
    Yes

Components

  • Material Filter Support
    Glass with PTFE-coated screen filter support

Dimensions

  • Filter Diameter
    25 mm

Materials of Construction

  • Funnel Material
    Glass

Volume

  • Funnel Volume
    30 mL
  • Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm

    $350.00

    Top Features of Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm

    • Uniform distribution of retained particles
    • Easy to clean

    Top Applications for Glass Vacuum Filtration Device, Diameter ⌀ 24 mm / 25 mm

    • Particle testing
    • Clarification
    • Sterile filtration

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.