Combisart Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

Top Features of Combisart® Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

  • Allows for comfortable parallel filtration in the labs
  • Large volume clarification and ultra cleaning now possible
  • Different filter holder material available that suits your needs

Popular Applications of Combisart® Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

  • Particle removal and particle testing
  • Clarification
  • Sterile Filtration
Price (USD)
$3,520.00
Item No.: 
16842-KIT-04
*Custom/bulk order quotes are provided within 24 hours of request.
Combisart Kit 04 with Glass Filter Holders and Stainless Steel Filter Support
Combisart Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

Top Features of Combisart® Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

  • Allows for comfortable parallel filtration in the labs
  • Large volume clarification and ultra cleaning now possible
  • Different filter holder material available that suits your needs

Popular Applications of Combisart® Kit 04 with Glass Filter Holders and Stainless Steel Filter Support

  • Particle removal and particle testing
  • Clarification
  • Sterile Filtration
Price (USD):
$3,520.00
Item No.:
16842-KIT-04
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Experience our stainless-steel manifold with the glass option in a kit. Our bundle is a synergy of materials designed to enhance laboratory efficiency and includes the Combisart® together with three glass filter holders type 16316. With three filter holder units in parallel, analytical determination and particle removal has been greatly simplified. The stainless-steel manifold provides robust support, while the glass filter holder delivers unmatched clarity. The three-way valves allow the vacuum for each filter holder to be sterilely vented. The low height of the manifold ports is particularly advantageous when working on a clean bench.

Accessories Information

  • Accessories Included
    Yes

Components

  • Material Filter Support
    Glass with PTFE-coated screen filter support

Dimensions

  • Filter Diameter
    ⌀ 47 mm

Materials of Construction

  • Funnel Material
    Glass

Volume

  • Funnel Volume
    250 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.