Microsart® Manifold with 500 ml Stainless-Steel Funnels
The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control (QC) laboratory. This is why membrane filtration is the established method of choice for liquid testing, as it provides reliable and reproducible results. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold. Select the proper manifold for your individual microbiological testing procedure, choose between three different manifold sizes.
Top Features of the Microsart® Manifold:
- Unique design for easy cleaning and decontamination
- Ergonomic design and low height for use in the laminar flow
- High-end stainless steel
Popular Applications for the Microsart® Manifold:
- Microbiological quality control of different beverages
- Environmental water testing
- Price (USD):
- $2,160.00
- Item No.:
- 168M1-SS500
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Quality control testing is all about precision. The Microsart® Manifold features a clear and easy-to-use two-way valve and a stainless steel funnel. The Manifold is ideal for expedited workflows with its easy assembly and quick connection.
Complete Autoclavability Without Disassembly
The Microsart® Manifold redefines ease-of-use in quality control testing equipment. Contrary to standard systems which need to be deconstructed, cleaned, dried and reconstructed after use, this manifold can undergo total autoclaving without disassembly, making it easy to sterilize and ensure error-free results.
100% Stainless Steel
If the material is not durable, the system won’t last long. The Microsart® Manifold is made from 100% stainless steel, a tough and long-lasting substance. It elevates the build quality while making the cleaning process much more straightforward.
Reusable Filtration Units
Packing state-of-the-art technology and intuitive valve handling, the Microsart® Manifold is reasonably straightforward to operate. Other versions of the Microsart® manifold also gives you the liberty to use reusable and one-time-use filtration units with the same precision, making it perfect for microbiology and biotech labs.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental
Components
-
Material Filter SupportStainless steel frit
Connections (Physical)
-
Inlet1
Dimensions
-
Filter Diameter⌀ 47 mm and ⌀ 50 mm
-
Suitable Membrane Filter Diameter
-
47 mm
- 50 mm
-
47 mm
Features
-
Device/Instrument CompatibilityMicrosart e.jet Pump
-
Number of Filter Holders1
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
-
Material o-ring | sealSilicone
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Installation OptionInterconnectable
-
Pack Size1
-
TypeInstrument
Usage Protocols
-
Autoclaving121°C for 30 min
Volume
-
Funnel Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.