Minisart® PES- Venting Filter 1757G----------K, 0.2 µm hydrophobic PES
Minisart® PES with hydrophobic polyethersulfone (PES) is suitable for venting or filtration of gases and air. Type 1757G with a pore size of 0.2 µm can be used for sterile filtration and has a hose barb inlet and outlet. Version K is a non-sterile pack of 50. Units can be sterilized by gamma irradiation, autoclaving or EO.
- Price (USD):
- $184.00
- Item No.:
- 1757G----------K
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Non-sterile Minisart® PES- syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows venting under non-sterile conditions. In addition the non-sterile filters can be assembled and sterilised by the user. The hydrophobic PES membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of gamma-sterilisable PP (polypropylene) which is compatibility with harsh gases.
- Non-sterile filters for assembly
- High chemical compatibility
- Suitable as venting filter
Applications
-
ApplicationSterilization and cleaning of air, gases and venting
-
Application Area
-
Venting
- Moisture barrier
-
Venting
Connections (Physical)
-
Connector InletHose Barb 4–6 mm Stepped
-
Connector OutletHose Barb 4–6 mm Stepped
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane ColorWhite (opaque)
-
Flow Rate≥ 1200 mL/min for air at 0.1 bar (1.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure2.0 bar | 29 psi (IN - OUT) or 0.5 bar | 7 psi (OUT - IN)
Physicochemical Information
-
Bubble Point≥ 0.95 bar (14 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® PES
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingBulk packed
-
Sample Type
-
Air/Gas
- Solvents
-
Air/Gas
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
-
Gamma irradiation
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 100 – 200 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.