Minisart® NY15 Syringe Filter 1776B----------K, 0.2 µm Polyamide (Nylon)

Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1776B with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Price (USD)
$149.00
Article number: 
1776B----------K
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NY15 Syringe Filter 1776B----------K, 0.2 µm Polyamide (Nylon)
Minisart® NY15 Syringe Filter 1776B----------K, 0.2 µm Polyamide (Nylon)

Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1776B with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Price (USD):
$149.00
Item No.:
1776B----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Non-sterile Minisart® NY syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The polyamide membrane combines fastest flow with low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • A pouch in one pack for less waste
  • Minimum extractables or leachables
  • Low non-specific binding
  • Outperforming chemical compatibility

Applications

  • Application
    Ultracleaning of aqueous and organic solutions
  • Application Area
    Analytical sample preparation

Compliance Information

  • Extractables
    HPLC certified

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 15 mm
  • Filtration Area
    1.7 cm²

General Specifications

  • Filter Paper/Membrane Color
    • White (opaque)
    • Printed
  • Flow Rate
    ≥ 20 mL/min for water at 1 bar (14.5 psi) | ≥ 40 mL/min for methanol at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polyamide (PA/NY)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.0 bar (44 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NY
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Bulk packed
  • Sample Type
    • Aqueous
    • Solvents
    • Solvent Mixtures

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Ethylene oxide
    • Autoclave

Volume

  • Hold-up Volume
    ≤ 30 – 100 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.