Minisart® PES15 Syringe Filter 1776D----------Q, 0.2 µm Polyethersulfone
Minisart® PES with polyethersulfone (PES) is optimal for highest flow rates and a pH of 2 - 13. Type 1776D with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $984.00
- Item No.:
- 1776D----------Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Non-sterile Minisart® PES syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows clarification and cell removal under non-sterile conditions. In addition the non-sterile filters can be assembled and sterilised by the user. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Non-sterile filters for assembly
- Slightly asymmetric PES with superior flow rate
- Low non-specific binding
- Bidirectional use possible
- High chemical compatibility
Applications
-
Application
-
Cleaning of protein solutions
- Particle Removal
-
Cleaning of protein solutions
-
Application AreaSterile filtration
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 15 mm
-
Filtration Area1.7 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 40 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 15 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (46 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.22 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® PES
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 30 – 100 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.