- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Midisart® 2000
Midisart® 2000 0.45 µm
The 0.45 µm Midisart® 2000 is ideal for applications tolerating larger particles, like general air filtration and venting in less critical settings. It provides efficient filtration with high airflow rates, suitable for less stringent sterile conditions.
- Price (USD)
- $195.00
- Article number:
- 17804----------E
- Pieces
- 12
The 0.45 µm Midisart® 2000 is ideal for applications tolerating larger particles, like general air filtration and venting in less critical settings. It provides efficient filtration with high airflow rates, suitable for less stringent sterile conditions.
Overview
Specifications
Choose your Midisart® 2000
Midisart® 2000 0.45 µm
Product Information:
The Midisart® 2000 0.45 µm filter is designed for efficient air and gas filtration in applications where slightly larger particles can be tolerated. Its compact design and robust materials make it a versatile choice for various industrial and laboratory settings, providing reliable filtration with high airflow rates.
Description:
- Pore Size: 0.45 µm
- Materials: Constructed with a hydrophobic PTFE membrane reinforced with polypropylene gauze, ensuring durability and effective filtration.
- Design: Lightweight and compact, facilitating easy handling and integration into various systems.
Applications:
- General Air Filtration: Suitable for environments where slightly larger particles can be tolerated, providing efficient filtration while maintaining high airflow rates.
- Venting in Less Critical Environments: Ideal for applications where sterile conditions are not as stringent, such as general laboratory settings and industrial processes.
- Storage Tanks: Used in venting storage tanks to ensure efficient air filtration, protecting stored materials from exposure to larger particles.
- Fermentation Processes: Suitable for venting applications in fermentation processes, maintaining efficient airflow and filtration.
Advantages:
- High Airflow Rates: Designed to maintain efficient operation with minimal pressure drop, ensuring optimal performance in various applications.
- Reliable Performance: Each filter undergoes comprehensive factory integrity testing, including Bubble Point Tests, to ensure quality and reliability.
- Cost-Effective Integration: Compatible with various systems, offering significant cost savings through factory integrity testing and easy integration.
- Regulatory Compliance: Meets USP Plastic Class VI standards, ensuring adherence to industry safety and quality requirements.
- Durable Construction: Reinforced PTFE membrane provides long-lasting performance, capable of withstanding up to 20 autoclaving cycles at 134 °C.
- Ease of Use: Available in sterile and non-sterile options with various connectors, simplifying installation and use.
The Midisart® 2000 0.45 µm filter is engineered to deliver reliable and efficient filtration, making it a practical choice for professionals seeking dependable solutions in air and gas filtration. Its adaptability to different applications and compliance with stringent standards ensure it meets the demands of modern industrial and laboratory processes.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Filling and tranfer vessels
-
Fermentation carboys
-
Cell culture chambers
-
CO₂ incubators (6 to 120 liters)
-
Holding and storage tanks
-
Autoclave venting
- Small bioreactors
-
Filling and tranfer vessels
-
IndustryPharma / Biotech / F&B
-
Modality
-
Glas & plastic bottles
- Bioreactors|Fermentors
-
Glas & plastic bottles
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
Dimensions
-
Filter Diameter64 mm | 2,5”
-
Filter Size20 cm² / 3 in²
-
Filtration Area20 cm² / 3 in²
General Specifications
-
Capsule/Cartridge FormatMidisart®
-
Minimum Required Bubble PointFor 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Differential Pressure3 bar (in-out), 2 bar (out-in)
-
Maximum Operating Pressure3 bar (in-out), 2 bar (out-in)
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.45 µm
Product Information
-
BrandMidisart®
-
Pack Size12
-
PackagingSterile, individually packed
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionSterile - ETO sterilized
-
Sterilization MethodAutoclavable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresMax. Temperature 134 °C, max. Autoclaving 20 Cycles