Midisart® 2000 0.2 µm
The Sartorius Midisart® 2000 is an ideal choice for small-scale sterile air | gas filtration applications. The single-layer hydrophobic PTFE membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.
- Price (USD):
- $1,270.00
- Item No.:
- 17805--------TCN
- Pieces
- 100
Choose your Midisart®
Product Information
The Midisart® 2000 is a ready-to-use filter for sterilizing gases and venting. Superior flow rates and seamless integration into single-use assemblies provide Midisart® customers with a distinct advantage that directly translates into cost savings. Individual 100% factory integrity testing verifies the quality of every filter prior to use.
Midisart® 2000 is designed for maximum handling ease and safety. The device is lightweight only 20 g – so it will not weigh down or kink the tubing.
With a diameter measuring just 64 mm, Midisart® incorporates a filter area of 20 cm2, which means that it is “packed” with high flow rate performance power.
Midisart® 2000 filters can be integrity tested (Bubble Point Test, 60% IPA | Water, BP min. = 1.1 bar for 0.2 µm and BP min. = 0.9 bar for 0.45 µm). The Midisart® Test Manifold (Order code 1Z-LB-0002) can be used to test 10 filters in parallel which simply leads to a reduction of test time by 90%.
Venting Applications
- Filling and Tranfer Vessels
- Fermentation Carboys
- Cell Culture Chambers
- CO₂ incubators (6 to 120 liters)
- Holding and Storage Tanks
- Autoclave venting
- Small Bioreactors
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Filling and tranfer vessels
-
Fermentation carboys
-
Cell culture chambers
-
CO₂ incubators (6 to 120 liters)
-
Holding and storage tanks
-
Autoclave venting
- Small bioreactors
-
Filling and tranfer vessels
-
IndustryPharma / Biotech / F&B
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filter Diameter64 mm | 2,5”
-
Filter Size20 cm² / 3 in²
-
Filtration Area20 cm² / 3 in²
General Specifications
-
Capsule/Cartridge FormatMidisart®
-
Minimum Required Bubble PointFor 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Differential Pressure3 bar (in-out), 2 bar (out-in)
-
Maximum Operating Pressure3 bar (in-out), 2 bar (out-in)
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandMidisart®
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresMax. Temperature 134 °C, max. Autoclaving 20 Cycles