Minisart® RC4 Syringe Filter 17822----------K, 0.45 µm Regenerated Cellulose
Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17822 with a pore size of 0.45 µm can be used for sample preparation and has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $95.60
- Item No.:
- 17822----------K
- Availability:
- pcs
- Pieces
- 50
Choose your Minisart® with PP Housing
Non-sterile Minisart® RC syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The RC membrane is the best option for reliable and leachable free filtration. The very low non-specific binding characteristics of this membrane makes it a perfect choice for aqueous samples and solvents. In addition, unlike PVDF filters, those with RC membranes are suitable for DMSO and other amides, or for ketones, esters, and ethers. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- A pouch in one pack for less waste
- Minimum extractables or leachables
- Very low non-specific binding
- Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
ApplicationUltracleaning of aqueous and organic solutions
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesLot-specific HPLC certificate
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 4 mm
-
Filtration Area0.1 cm²
General Specifications
-
Filter Paper/Membrane ColorYellow
-
Flow Rate≥ 1.5 mL/min for water at 1 bar (14.5 psi) | ≥ 3 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 1 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® RC
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingBulk packed
-
Sample Type
-
Aqueous
-
Solvents
- Solvent Mixtures
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 5 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.