Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Minisart® RC4 Syringe Filter 17822----------Q, 0.45 µm Regenerated Cellulose

Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17822 with a pore size of 0.45 µm can be used for sample preparation and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Price (USD)
$894.00
Item No.: 
17822----------Q
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® RC4 Syringe Filter 17822----------Q, 0.45 µm Regenerated Cellulose
Minisart® RC4 Syringe Filter 17822----------Q, 0.45 µm Regenerated Cellulose

Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17822 with a pore size of 0.45 µm can be used for sample preparation and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Price (USD):
$894.00
Item No.:
17822----------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Non-sterile Minisart® RC syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The RC membrane is the best option for reliable and leachable free filtration. The very low non-specific binding characteristics of this membrane makes it a perfect choice for aqueous samples and solvents. In addition, unlike PVDF filters, those with RC membranes are suitable for DMSO and other amides, or for ketones, esters, and ethers. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • Bulk packs for less waste
  • Minimum extractables or leachables
  • Very low non-specific binding
  • Outperforming chemical compatibility

Applications

  • Application
    Ultracleaning of aqueous and organic solutions
  • Application Area
    Analytical sample preparation

Compliance Information

  • Extractables
    Lot-specific HPLC certificate

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 4 mm
  • Filtration Area
    0.1 cm²

General Specifications

  • Filter Paper/Membrane Color
    Yellow
  • Flow Rate
    ≥ 1.5 mL/min for water at 1 bar (14.5 psi) | ≥ 3 mL/min for methanol at 1 bar (14.5 psi)
  • Total Throughput
    Up to 1 mL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (29 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® RC
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    • Aqueous
    • Solvents
    • Solvent Mixtures

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Ethylene oxide
    • Autoclave

Volume

  • Hold-up Volume
    ≤ 5 – 10 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.