Minisart® NML Plus Glass Fiber 0.2 µm Surfactant-free Cellulose Acetate Syringe Filter

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17823 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version K is a pack of 50 syringe filters, individually packed and sterilized by ethylene oxide (EO).

Delivery Condition
Price (USD):
$1,150.00
Item No.: 
17823----------Q
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Individually packed and sterile Minisart® NML Plus syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal from highly particle-laden liquids is needed. The glass fibre prefilter protects the membrane from early clogging and increases total throughput. The very low non-specific binding characteristics of the SFCA membrane makes the filters a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. GF and membrane in one filter housing decrease the hold-up volume. If this is no limiting factor a GF-only version is available and can be coupled with a membrane-only syringe filter of choice.

  • Sterile and ready-to-use
  • GF-prefilter for higher total throughout
  • Very low non-specific binding
  • PVC-free
  • GF-only version available

Applications

  • Application
    8801139458656  
  • Application Area
    • 8805202690656  
    • 8804482974304  
    • 8804484481632  

Connections (Physical)

  • Connector Inlet
    8798971232864  
  • Connector Outlet
    8798971658848  

Dimensions

  • Filter Diameter
    ⌀ 28 mm  
  • Filtration Area
    6.2 cm²  

General Specifications

  • Filter Paper/Membrane Color
    8798966907488  
  • Flow Rate
    ≥ 60 mL/min for water at 1 bar (14.5 psi)  
  • Total Throughput
    Up to 200 mL  
  • pH Range
    4.0 – 8.0  

Materials of Construction

  • Housing Material
    8804580065888  
  • Material Prefilters
    8799040668256  
  • Membrane Material
    8799042634336  

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)  
  • Maximum Operating Pressure
    4.5 bar (65 psi)  
  • Operating Pressure
    4.5 bar (65 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (44 psi) with water  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.2 µm  
  • Retention Rate
    0.7 µm²  
  • Wettability
    8799106925152  

Product Information

  • Brand
    8800909951584  
  • Device Type
    8799063933536  
  • Pack Size
    500  
  • Packaging
    Bulk packed  
  • Sample Type
    8799062426208  

Sterility/Purity

  • Delivery Condition
    8798979031648  
  • Sterilization Method
    • 8799086740064  
    • 8799086412384  

Volume

  • Hold-up Volume
    ≤ 100 µl - 150 µl  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.