Minisart® NML Plus 0.7 µm2 GF Syringe Filter
Minisart® NML Plus with glass fibre filter is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17824 with a particle retention of 0.7 µm can be used for clarification and has a male luer lock outlet. Version K is a non-sterile pack of 50 syringe filters. Units can be sterilized by gamma irradiation or EO.
- Price (USD):
- $108.00
- Item No.:
- 17824----------K
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Non-sterile Minisart® NML Plus syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows the removal of particles or cells from highly particle-laden liquids under non-sterile conditions. The glass fibre prefilter protects the membrane from early clogging and increases total throughput. The very low non-specific binding characteristics of the SFCA membrane makes the filters a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user. GF and membrane in one filter housing decrease the hold-up volume. If this is no limiting factor a GF-only version is available and can be coupled with a membrane-only syringe filter of choice.
- A pouch in one pack for less waste
- GF-only version for higher total throughout
- Very low non-specific binding
- PVC-free
Applications
-
ApplicationSterile filtration and clarification of difficult-to-filter aqueous and organic samples
-
Application Area
-
Clarification
- Particle removal
-
Clarification
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorWhite
-
Flow Rate≥ 450 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialGlass Fiber (GF)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (44 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.7 µm²
-
Retention Rate0.7 µm²
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML Plus
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Gamma irradiation
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.