Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Tangential Flow Filtration (TFF)
- TFF Holders & Accessories
- Sartoflow® Smart 4 Bar Tubing & Connector Set
Sartoflow® Smart 4 Bar Tubing & Connector Set
One Bioprene® tubing set contains all tubing's and connections for all configurations of the Sartoflow® Smart system with a manual retentate valve.
- Item No.:
- 179SMARTOP_TUBP
One Bioprene® tubing set contains all tubing's and connections for all configurations of the Sartoflow® Smart system with a manual retentate valve.
Overview
Specifications
BP Tubing & Connector Set Sartoflow® Smart
One Bioprene® tubing set contains all tubing's and connections for all configurations of the Sartoflow®Smart system.
Applications
-
Application
-
mAB Production
-
Vaccine Production
-
Viral Vector Vaccine
-
Recombinant Protein Production
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
- mRNA concentration
-
mAB Production
Compliance Information
-
Quality Standards
Biological Reactivity Tests: Classified USP Class VI (passed USP <87> and USP <88> testing),
Passed Cytotoxicity Test according to ISO 10993-5
FDA: All components conform to the requirements of the FDA Title 21, Chapter 177
TSE-BSE status: Conform to the European Guidance EMA/410/01 rev 03 and the European Pharmacopeia (EP) 5.2.8
Connections (Physical)
-
Connector(s)Luer connectors
Dimensions
-
Tube Size (ID – OD)1/8" - 14"
Product Information
-
BrandSartoflow®
Sterility/Purity
-
Delivery ConditionNon-Sterile