Sartoflow® Smart Vessel 1L PSU
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Recirculation vessel 1 L for the Sartoflow® Smart
- Price (USD):
- $686.00
- Item No.:
- 179SMARTVESSEL
*Custom/bulk order quotes are provided within 72 hours of request.
1 L graduated recirculation vessel with self-sealing lid, vortex breaker and magnetic stir bar
Material: transparent PSU
Applications
-
Application
-
mAB Production
-
Vaccine Production
-
Viral Vector Vaccine
-
Recombinant Protein Production
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
- mRNA concentration
-
mAB Production
Connections (Physical)
-
ConnectorLuer connectors
Product Information
-
BrandSartoflow®
Sterility/Purity
-
Delivery ConditionNon-Sterile
Smart & Easy - The TFF System from PD to GMP
Excellent flexibility
50 cm² - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation
Intuitive and comfortable
User-friendly through high level of automation with automatic retentate valve and external feeding pump
Highest product yields
Low recirculation volume at 20mL and low shear 4-piston membrane pump