Claristep® Syringeless Filter, 0.45 µm Regenerated Cellulose
Claristep® Filter units are the ideal solution for sample preparation by particle removal prior to analytics. The filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. By using the accessory Claristep® Station up to eight samples can be processed simultaneously. The syringeless filter and the simple manual processing enable customers to simplify their sample clarification. Version 06FT--480 has a pore size of 0.45 µm and a package size of 480 non-sterile filters. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $1,500.00
- Item No.:
- 17C06FT--480
- Availability:
- pcs
- Pieces
- 480
Choose your Claristep® Syringeless Filters
Make light work of a tedious task. Claristep® Filter units allow syringeless filtration with shortest contact time of filtrate and filter. They are composed of chemically stable components allowing filtration of aqueous liquids as well as harsh solvents. The reservoir and lid parts consist of one piece made of PP (polypropylene). In addition the lid part has a sealing made of TPE (thermoplastic elastomer) which enables a light lid closure. By closing the lid, the sample is filtered through the tightly connected filter membrane and collected by a receiving vial of choice.
Features
- Straightforward processing
- Multiplexing of up to 8 samples
- Syringeless
- Suitable for low sample volumes
Application Notes
Brochure
Catalog
Flyer
User Manual
Applications
-
Application
-
HPLC
-
LCMS
-
ICPMS
-
Cell Removal / Harvest
- Clarification
-
HPLC
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Dimensions
-
Filter Diameter9.7 mm
-
Filtration Area0.7 cm²
-
Housing Dimensions14 × 30 mm
General Specifications
-
Filter Paper/Membrane ColorOpaque/Yellow
-
Total ThroughputUp to 600 µL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealThermoplastic Elastomer (TPE)
-
Membrane MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Operating Pressure2.5 bar (36 psi)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandClaristep®
-
Device TypeSyringeless Filters
-
Pack Size480
-
PackagingBulk pouch packed
-
Sample Type
-
Aqueous
-
Solvents
- Harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Usage Protocols
-
Sterilization Procedures
-
Ethylene oxide
- Autoclave, 121°C, 30 min
-
Ethylene oxide
Volume
-
Hold-up Volume30 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.