Sartolab® BT 0.45 µm Cellulose Acetate Vacuum Bottle Top Filters
Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A4 is a bottle top (BT) unit with a pore size of 0.45 µm and a volume of 500 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.
- Price (USD):
- $167.00
- Item No.:
- 180A4----------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab RF/BT are disposable vacuum filtration units. The Bottle Top (BT) units contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab BT vacuum units are available as 500 ml unit.
Low protein binding
Fast flow and high throughput
Easy to use
For reusable receiver flasks
Applications
-
Application
-
Buffer & Media
- Clarification
-
Buffer & Media
Components
-
With or Without Receiver FlaskBT (funnel only)
Dimensions
-
Dimensions79 × 79 mm
-
Filter DiameterN/A
-
Filtration Area62 cm²
-
Neck Size Bottle Top Units⌀ 45 mm
General Specifications
-
Device FormatBT (funnel only)
Materials of Construction
-
Housing MaterialPolystyrene (PS)
-
Membrane MaterialCellulose Acetate (CA)
Physicochemical Information
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandN/A
-
Device TypeVacuum filtration units (with receiver flask)
-
Pack Size12
-
PackagingSingle pouch packed
-
Sample Type
-
Aqueous
- Solvents and harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Volume
-
Filling Volume500 mL
-
Funnel Volume500 mL
-
Receiver Flask VolumeN/A
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.