2-range paint-mixing scale with recalc.

Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate - Capacity 35 kg, readability 0,5 | 1 g - Recalculation function as an option.

Item No.: 
PMA35D-000C
Discontinued

Sartorius PMA35D Paint Mixing Scales

PMA Paint-Mixing Scales meet all requirements when it comes to mixing paints fast, reliably and accurately under tough ambient conditions. All components of the compact and rugged housings are resistant to solvents. The stainless steel weighing pan is easy to clean and features a wrap-around design. This means it has an overlapping rim that protects the weighing system all-around against dirt and spillage. Moreover, the scale is protected against overloads. Whether you operate the display and control unit with thinner-stained gloves or paint-blotched fingers, you won’t have to worry about damaging the keypad overlay. Its advanced, easy-to-clean design protects the key labeling from obliteration by paint jobs.

  • Especially for mixing under tough ambient conditions
  • Stainless steel weighing pan, removable
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Compliance Information

  • Dust / Water Protection According to IEC 529
    8798984307296  
  • Ex Approval/Zone
    8798985945696  
  • Protection Against Fire
    8799077827168  

Connections (Data)

  • Data Interface
    8798978671200  

Dimensions

  • Dimensions WxDxH
    400 × 425 × 90 mm  

Features

  • Calculation by Factor Function (to mix fractional amounts)
    8798961369696  
  • Display
    8798982832736  
  • Recalculation Function
    8799107383904  
  • Scale Interval
    0.5 g | 1 g  

General Specifications

  • External Calibration Weight
    10 kg | F2  
  • Temperature Range
    0 – +40 °C  

Operating Conditions

  • Maximum Power Consumption
    16 VA  
  • Maximum Weighing Capacity
    35,000 g  

Power Requirements

  • Line Frequency
    50 – 60 Hz  
  • Power Consumption
    8 VA  
  • Power Requirements
    115 – 240 V  

Product Information

  • Brand
    8798950359648  
  • Power Supply with Plug-in AC Adapter Set

    $56.10

    Power supply/country-specific power plug adapter

  • Power Supply with Plug-in AC Adapter Set

    $68.40

    Power supply/country-specific power plug adapter

  • USB/RS232 cable
    Item no.
    YCO12

    $128.00

    USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin

    • not for use in zone 1 (Class I, Div 1) hazardous areas!

  • Knob Weight
    Item no.
    YCW714-AC-00

    Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

  • weighing pan
    Item no.
    69EA0004

  • Levelling screws-set (4 old/4 new)

  • bushing set
    Item no.
    69EA0009

  • Frame for data interface port

  • Profiled joint (2m)
    Item no.
    69LP0019

  • Holder (level indicator)
    Item no.
    69EA0010

  • Gasket (AC/mains plug)
    Item no.
    69EA0007

  • level indicator (1 o/oo)
    Item no.
    69RC0030

  • Strain Gauge Load Cell (JST)
    Item no.
    69EA0049 Discontinued

  • Main pcb Burndy (JST) needs to be progr.

  • Resilient rubber plates 2 pcs. 114x60mm

  • Cap (electronical box)
    Item no.
    69EA0008

  • Display unit without Foil (2,5m cable)

  • Display overlay with keycaps

  • Main cord, 2 wires, Brasil

  • Shock absorber set (4 pieces)

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • Cable-adapter for PMA35D-X 9-25 pin

  • Main cord, 2 wires, Argentina

  • Dust cover for the Economy Display and

  • plug, diameter 15,8 / 17,5mm black

  • Customers Also Purchased

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.