2-range paint-mixing scale, zone 1, rec.
Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate - Capacity 35 kg, readability 0,5 | 1 g - Recalculation function as an option.
- Item No.:
- PMA35D-X00C
- Discontinued
Choose your Paint-Mixing Scales PMA.Quality
Sartorius PMA35D Paint Mixing Scales for Ex Zone1
PMA Paint-Mixing Scales meet all requirements when it comes to mixing paints fast, reliably and accurately under tough ambient conditions. All components of the compact and rugged housings are resistant to solvents. The stainless steel weighing pan is easy to clean and features a wrap-around design. This means it has an overlapping rim that protects the weighing system all-around against dirt and spillage. Moreover, the scale is protected against overloads. Whether you operate the display and control unit with thinner-stained gloves or paint-blotched fingers, you won’t have to worry about damaging the keypad overlay. Its advanced, easy-to-clean design protects the key labeling from obliteration by paint jobs.
- Especially for mixing under tough ambient conditions
- Stainless steel weighing pan, removable
- Calculation by factor function (to mix fractional amounts)
- Standard serial interface port
Compliance Information
-
Dust / Water Protection According to IEC 529IP 54
-
Ex Approval/ZoneEx zone 1
-
Protection Against FireTÜV NORD CERT in accordance with HD 384.4.482 S1:1997
Connections (Data)
-
Data InterfaceRS232
Dimensions
-
Dimensions WxDxH400 × 425 × 90 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.5 – 25.0
-
DisplayBacklit LCD
-
Recalculation FunctionYes
-
Scale Interval0.5 g | 1 g
General Specifications
-
External Calibration Weight10 kg | F2
-
Temperature Range0 – +40 °C
Operating Conditions
-
Maximum Power Consumption16 VA
-
Maximum Weighing Capacity35,000 g
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Consumption8 VA
-
Power Requirements115 – 240 V
Product Information
-
BrandPMA.Quality
Explosion-protected power supply, 110 V, for use in USA/Canada, for installation outside hazardous areas/locations
FM-conform:
- Class I DIV 1 GR A,B,C,D
Explosion-protected power supply, for EU (without UK),
installation outside hazardous areas/locations
ATEX-konform:
- II (2) G (Eex ib) II C (220-240V)
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.