Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- Methyl Ceramic HyperD® F Bulk Resins
Methyl Ceramic HyperD® F - 100ML
Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Price (USD)
- $757.00
- Item No.:
- 20051-025
Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your Methyl Ceramic HyperD® F
Methyl Ceramic HyperD® F Bulk Resin is a soft hydrophobic interaction chromatography (HIC) resin with CEX interactions, specifically crafted for the efficient and scalable purification of biomolecules. This resin offers superior dynamic capacity for proteins across a wide range of linear velocities, making it ideal for preparative applications. The "F" grade indicates a resin bead size averaging 50 μm, ensuring high capacity and high-speed performance in bulk formats.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits:
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
- Available in various formats for tailored applications
Applications:
- Efficient and scalable capture of biomolecules
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size50 µm
General Specifications
-
Flow Rate≥ 300 cm/h with ≤ 3 barg
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixCeramic Beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
Physicochemical Information
-
LigandMethyl
-
Ligand Density> 250 µeq/mL
-
Reference Protein
-
Bovine serum albumin (BSA)
- Human polyclonal IgG
-
Bovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm
Product Information
-
BrandMethyl Ceramic HyperD® F
-
Pack Size1
-
Pack Volume100 mL
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeHydrophobic
-
What you receive
-
1 bottle
- Instruction for use
-
1 bottle
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl