- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- Methyl Ceramic HyperD® F Bulk Resins
Methyl Ceramic HyperD® F - 5L
Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
- Article number:
- 20051-041
Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.
- Bulk resins offer flexibility and scalability for large-scale bioprocessing
- Allow for customized column packing to meet specific process requirements
Overview
Specifications
Choose your Methyl Ceramic HyperD® F
Methyl Ceramic HyperD® F Bulk Resin is a soft hydrophobic interaction chromatography (HIC) resin with CEX interactions, specifically crafted for the efficient and scalable purification of biomolecules. This resin offers superior dynamic capacity for proteins across a wide range of linear velocities, making it ideal for preparative applications. The "F" grade indicates a resin bead size averaging 50 μm, ensuring high capacity and high-speed performance in bulk formats.
Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.
Features and Benefits:
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
- Available in various formats for tailored applications
Applications:
- Efficient and scalable capture of biomolecules
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size50 µm
General Specifications
-
Flow Rate≥ 300 cm/h with ≤ 3 barg
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixCeramic Beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
Physicochemical Information
-
LigandMethyl
-
Ligand Density> 250 µeq/mL
-
Reference Protein
-
Bovine serum albumin (BSA)
- Human polyclonal IgG
-
Bovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm
Product Information
-
BrandMethyl Ceramic HyperD® F
-
Pack Size1
-
Pack Volume5 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeHydrophobic
-
What you receive
-
1 bottle
- Instruction for use
-
1 bottle
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl