Recombumin® Elite Evaluation Sample | Recombinant Human Albumin (5ml)
This 5 mL research use only Recombumin® Elite is a 10 % (w/v) salt based recombinant human albumin product produced in Saccharomyces cerevisiae. Perfect for supporting your evaluation of Recombumin® Elite, in your specific process(es), secure your RUO vial today
This is one time free evaluation sample- Connect our Sales executive via Request a quote .
- Item No.:
- 205-0005
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Recombumin® Elite
Albumin, a ubiquitous protein, has evolved to support a range of biological processes through its physicochemical and biological properties. Recombumin® Elite 10 % (w/v) is a high-quality, human and animal origin free, recombinant human albumin that supports your development of consistent, high performing processes.
Recombumin® Elite RUO is a sample material, and it is therefore not supplied as a GMP material, nor is it supplied with any certification or regulatory documentation. This 5 mL sample presentation is intended to support your evaluation of the Recombumin® Elite formulation in your process(es).
Recombumin® Elite is being actively used by advanced therapy manufactures to support the elimination of animal origin (serum derived) raw materials. An extensive regulatory package and drug master files registered in key markets offers peace of mind and aids your programmes journey to commercialization.
Owing to the variability of performance that can be experienced when using different albumin sources and formulations, Sartorius also offers Recombumin® Elite a 10 % (w/v) salt-based recombinant human albumin formulation. When requesting a sample get in touch with our experts to discuss what the best formulation for your process would be.
Our Recombumin® portfolio results from four decades of research and development focused on recombinant human albumin enabled solutions. The formulation of your albumin really matters, as the manufacturing process and the ligands associated with albumin drive differential performance. Use the experience and know-how of our Sartorius team to help make your project a success!
Quick facts about Recombumin® Elite
- Recombumin® Elite is used both up and downstream in several advanced therapies currently in development.
- Recombumin® Elite has an extensive DMF registered in key markets
Recombumin® Elite can be utilized as an excipient, ancillary or raw material across several application areas including:
- Vaccine Manufacturing
- Biopharmaceutical Manufacturing
- Advanced Therapy Manufacturing
- Medical Device Coating
- Reagent manufacturer and formulation
*Excluding Russia*
Applications
-
Application Area
-
Cell culture
-
Cell therapies
-
Cell & gene therapy
-
Production
-
Recombinant protein production
-
Vaccine production
- Cell cold storage
-
Cell culture
Compliance Information
-
GMP ComplianceNo
-
OriginAnimal-Component Free
Features
-
Serum FreeYes
Physicochemical Information
-
Concentration10% w/v
-
Expression SystemSaccharomyces cerevisiae
-
FormulationSalt-based
Product Information
-
BrandRecombumin®
-
Package TypeVial
Volume
-
Volume5mL