HA Ultrogel® - 1 L
HA Ultrogel® is a composite material of cross-linked agarose and microcrystalline hydroxyapatite enclosed in the agarose matrix. The material shows mixed mode functionality based on cation exchange and metal affinity in the hydroxyapatite structure. A wide variety of applications include separation of proteins, peptides and nucleic acids, from laboratory to production scale.
- Price (USD):
- $3,180.00
- Item No.:
- 24775-041
*Custom/bulk order quotes are provided within 72 hours of request.
HA Ultrogel® resin is a hydroxyapatite agarose composite resin for the separation of biomolecules from research and to manufacturing scale. Hydroxyapatite chromatography is considered to be a “pseudo-affinity” chromatography, or “mixed-mode” ion exchange. It has proven to be an effective purification mechanism in a variety of processes, providing biomolecule selectivity complementary to more traditional ion exchange or hydrophobic interaction techniques.
Features and Benefits
- Unique selectivity and separation mechanism, complementary to traditional IEX and HIC
- Protein purification in neutral, non-denaturating conditions
- High porosity, easy cleaning
Applications
- Purification of human serum proteins
- Purification of basic proteins, of phosphate-dependent proteins and enzymes, and of DNA-dependent enzymes
- Vaccine purification processes, e.g. Bordetella pertussis toxin
- Separation of plant proteins such as lectins, glycoproteins, glycosidases, phospholipidases, sulfohydrolases, sphingomyelinases, transferases, trehalases and kinases
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF
-
CoA
Dimensions
-
Bead Size120 µm
General Specifications
-
Flow Rate< 100 cm/h
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixAgarose
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
Physicochemical Information
-
LigandHydroxyapatite
-
Reference ProteinCytochrome C
-
Typical Dynamic Binding Capacity 10% per mL> 7 mg/mL Cytochrome C
Product Information
-
BrandHA Ultrogel®
-
Pack Size1
-
Pack Volume1 L
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeMixed-mode cation exchanger
-
What you receive1 bottle resin, instructions
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl