Accessory Kit for Cleaning | EN | Sartocheck® 5 / Plus / Plus Universal

The optional Accessory Kit for Cleaning for the Sartocheck® 5 and 5 Plus consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also needed and can be supplied separately.

Includes the English manual and power cords for Europe, USA/ Canada, UK and India.

Country-Specific Enhancements
Article number: 
26787---AKEN-CL
*Custom/bulk order quotes are provided within 72 hours of request.
Accessory Kit for Cleaning | EN | Sartocheck® 5 / Plus / Plus Universal
Accessory Kit for Cleaning | EN | Sartocheck® 5 / Plus / Plus Universal

The optional Accessory Kit for Cleaning for the Sartocheck® 5 and 5 Plus consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also needed and can be supplied separately.

Includes the English manual and power cords for Europe, USA/ Canada, UK and India.

Item No.:
26787---AKEN-CL

Overview

Specifications

The optional Cleaning Kit supports automated cleaning of the internal and external pneumatics of the Sartocheck® 5. It consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also required and are available separately.

Once the connections are made and the cycle is started, the cleaning sequence runs automatically through soaking and cleaning, rinsing with water, and drying with compressed air. Tubing does not need to be disconnected during the cycle, helping to avoid splashing of cleaning liquid.

Advantages at a Glance

  • Automated cleaning cycle: The kit performs the soaking, cleaning, rinsing, and drying sequence.
  • Defined cleaning conditions: The pneumatics can be cleaned with 0.1 M NaOH, rinsed with water, and dried with compressed air.
  • Depyrogenation option: If depyrogenation is required, NaOH up to 0.5 M can be used at a maximum temperature of 50 °C.
  • No tubing disconnection during the cycle: Keeping connections in place helps reduce the risk of cleaning liquid spray.
  • Audit-trail traceability: Execution and completion of the cleaning cycle are recorded in the audit trail.
  • External venting kit compatibility: The pneumatics of the Accessory Kit for External Venting can also be cleaned under the same conditions, without cleaning or rinsing fluids contacting the Sartocheck® 5 pneumatics.

The Cleaning Kit offers a defined way to clean the tester’s pneumatic components as part of a contamination-control strategy. Check the configuration requirements when ordering, as the two pressure vessels are supplied separately.

Product Information

  • Brand
    • Sartocheck® 5
    • Sartocheck® 5 plus
  • Country-Specific Enhancements
    United States of America (US)