- Shop
- Integrity Testing
- Temperature sensors | Sartocheck® 5 / Plus / Plus Universal
Temperature sensor | 15m cable | Sartocheck® 5 / Plus / Plus Universal
Sartocheck® 5 Plus Universal temperature sensors support temperature monitoring during single-use bag integrity testing. Available with 2, 5 and 15 m cables, they provide flexible positioning for laboratory, development and production setups in biopharmaceutical applications.
- Article number:
- 26787---ES---15
Sartocheck® 5 Plus Universal temperature sensors support temperature monitoring during single-use bag integrity testing. Available with 2, 5 and 15 m cables, they provide flexible positioning for laboratory, development and production setups in biopharmaceutical applications.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
Sartocheck® 5 Plus Universal Temperature Sensors
Sartocheck® 5 Plus Universal temperature sensors support temperature monitoring during single-use bag testing in biopharmaceutical applications. They are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration and help accommodate different distances between the testing equipment and the bag or single-use system.
The sensors are available with three cable lengths:
- 2 m cable: Suitable for compact testing arrangements where the bag is positioned close to the testing equipment.
- 5 m cable: Provides additional flexibility for standard laboratory, development, and production setups.
- 15 m cable: Supports test configurations where the bag or single-use system is positioned farther away.
Advantages at a Glance
- Flexible positioning: The available cable lengths support different equipment layouts and process environments.
- Temperature monitoring: The sensors enable temperature monitoring during single-use bag testing.
- Adaptable setup: Users can select a cable length that matches the required distance and helps simplify cable routing.
- Suitable for biopharmaceutical applications: The sensors support testing activities in laboratory, development, manufacturing, and quality-control environments.
- Compatibility with the testing configuration: They are designed for use with the Sartocheck® 5 Plus Universal bag-testing accessories.
Selecting the appropriate cable length helps create an organized testing setup and supports convenient operation when monitoring temperature during single-use bag testing.
Dimensions
-
Cable Length15 m