Sartoclear® Double Layer Module 16", DL90: 15 µm | 2 µm

Sartoclear® modules are designed in a lenticular format, perfect for clarification, manufacturing, and high throughput depth filtration integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.

Retention Rate
Filtration Area
Filter Diameter
Item No.: 
29LDL90-16-FA
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclear® Double Layer Module 16", DL90: 15 µm | 2 µm
Sartoclear® Double Layer Module 16

Sartoclear® modules are designed in a lenticular format, perfect for clarification, manufacturing, and high throughput depth filtration integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.

Item No.:
29LDL90-16-FA
Number of pieces
1

Overview

Specifications

The Sartoclear® Lenticular Module in 12-inch and 16-inch formats delivers 1.9 m² or 3.7 m² effective filtration area (EFA) to support large-scale bioprocesses within the Sartoclear® product family. Built on a proven blend of cellulose and diatomaceous earth, this depth filter medium ensures consistent, reliable clarification across a wide range of applications.

Key Features:

  • Reliable clarification: Robust biomass separation using trusted normal-flow depth filtration.
  • Scalability: Available in 12-inch (1.9 m² EFA) and 16-inch (3.7 m² EFA) formats; scale capacity by stacking modules in standard lenticular housings.
  • Quality filtration medium: Captures a broad range of particulates to deliver clear filtrates essential for high-quality bioprocessing.
  • User-friendly design: Compatible with flat adapters and standard housings for quick setup, changeover, and handling during assembling and disassembling.
  • Process flexibility: Available in single-layer and double-layer grades to fine-tune retention, flux, and capacity.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from serum and plasma
  • Particle and colloid removal from process intermediates
  • Media filtration
  • Viral vectors (Adeno-associated virus)

Double Layer Grades:

  • DL90 (First layer: 15 µm, second layer: 2 µm): For primary (coarse) clarification.
  • DL75 (First layer: 10 µm, second layer: 2 µm): For primary clarification.
  • DL60 (First layer: 8 µm, second layer: 0.8 µm): For primary or secondary clarification.
  • DL20 (First layer: 0.8 µm, second layer: 0.4 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
  • DL10 (First layer: 0.8 µm, second layer: 0.1 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.

Single Layer Grades:

  • S400 (8.0 µm): For primary (coarse) clarification.
  • S200 (2.0 µm): For primary clarification.
  • S080 (0.8 µm): For primary or secondary clarification.
  • S040 (0.4 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
  • S020 (0.2 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.
  • S010 (0.1 µm): For secondary clarification post depth filtration, centrifuge, or perfusion.

Select Sartoclear® Lenticular Modules for a filtration solution that combines proven depth media performance with the modular capacity and scalability your large-scale process demands. Achieve clear, consistent results with a format designed for efficiency and throughput.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech
  • Modality
    Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.125 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector Inlet
    Flat Adapter

Dimensions

  • Dimensions
    185 mm height
  • Filter Diameter
    ⌀ 16 inch
  • Filtration Area
    1.9 m²

General Specifications

  • Capsule/Cartridge Format
    Lenticular Modules
  • Filter Format
    Depth Filter Modules
  • Filtration Layer
    Double layer

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth

Physicochemical Information

  • Retention Rate
    DL90: 15 µm | 2 µm

Product Information

  • Brand
    Sartoclear®
  • Pack Size
    1 Piece per Package
  • Packaging
    1

Usage Protocols

  • Sterilization Procedures
    In-Line Steam Sterilization: at 121 °C, 30 min, 1 bar