- Shop
- Normal Flow Filtration
- Depth Filtration
- Sartoclear® | Lenticular Module (Production |Large Scale)
Sartoclear 16 Module, S010, FA-Adapt, 1pc
Clarification - Manufacturing - High Throughput Depth Filter
Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
- Filter media: Cellulose + Diatomaceous Earth
- Configuration: Single Layer | DoubleLayer
- Effective Filtration Area: 1.9 | 3.7 m²
- Connector: Flat Adapter
- Packaging: 1 Piece
- Item No.:
- 29LS010-16-FA
Sartoclear 16 Module, S010, FA-Adapt, 1pc
Clarification - Manufacturing - High Throughput Depth Filter
Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.
- Filter media: Cellulose + Diatomaceous Earth
- Configuration: Single Layer | DoubleLayer
- Effective Filtration Area: 1.9 | 3.7 m²
- Connector: Flat Adapter
- Packaging: 1 Piece
Overview
Specifications
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
<paragraph>Sartoclear® Depth Filter Lenticular Modules are stackable depth filters for use in stainless steel housings, which are often used in large scale manufacturing facilities for biologicals.</paragraph><paragraph><bold>Applications:</bold></paragraph><bulletlist><bullet>Mammalian cell culture harvests</bullet><bullet>Microbial lysates</bullet><bullet>Removal of precipitates from sera and plasma</bullet><bullet>Particle and colloid removal from process intermediates</bullet><bullet>Media Filtration</bullet></bulletlist><table style="width: 500px;" border="1" cellspacing="1" cellpadding="1"><thead><tr><th>Grade</th><th>Description</th><th>Application examples1</th></tr></thead><tbody><tr><td>DL90</td><td>Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL75</td><td>Pure cellulose pre-filter combined with a coarse secondary filter</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL60</td><td>Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations</td><td>Post-perfusion bioreactors, vaccines</td></tr><tr><td>DL20</td><td>Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles</td><td>Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates</td></tr><tr><td>DL10</td><td>Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles</td><td>Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates</td></tr><tr><td colspan="3"><small>1 The listed examples are indicative and need to be confirmed by small scale tests<linebreak/></small></td></tr></tbody></table><paragraph> </paragraph>
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL
Connections (Physical)
-
Connector InletFlat Adapter
Dimensions
-
Filter Diameter⌀ 16 inch
-
Filtration Area3.7 m²
General Specifications
-
Capsule/Cartridge FormatLenticular Modules
-
Filtration LayerSingle layer
Physicochemical Information
-
Retention Rate0.1 µm
Product Information
-
BrandSartoclear®
-
Pack Size1 piece
Usage Protocols
-
Sterilization ProceduresWet autoclaving @121 °C for 30 min